IESNA:LM-63-2002
[TEST]P940159
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11953
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1592.8 1468.8 1355.7 1250.3 1164.4 1127.6 1125.6 1145 1196.7 1306.6
1477.8 1678.1 1904.3 2152.4 2360.5 2548.5 2723 2916.2 3073.8 3243.1
3451.9 3589.5 3690.9 3821.5 4008.9 4388.8 4956.8 5672.1 6262.1 6183.9
5073.1 2720.4 887.2 376.7 147.3 48.5 0
1592.8 1477.8 1365.4 1258.7 1172.8 1130.2 1130.8 1148.9 1199.9 1308.5
1476.5 1668.4 1895.2 2146.6 2355.3 2545.9 2716.5 2899.4 3064.2 3234.1
3438.9 3597.2 3706.5 3799.5 3993.4 4350 4890.2 5606.2 6237.5 6169
5169.4 2872.9 1020.3 392.2 164.8 58.8 0
1592.8 1481.7 1373.8 1271.7 1186.4 1137.9 1131.5 1143.1 1182.5 1265.9
1408.7 1600.6 1822.2 2059.4 2282.9 2483.9 2651.9 2805.7 2967.9 3152.7
3358.2 3579.8 3760.7 3901 4072.2 4362.3 4828.2 5530 6328.6 6649.1
5913.1 3838.9 1530.1 683.7 301.8 107.9 0
1592.8 1479.7 1381.5 1285.9 1202.5 1154.1 1139.9 1148.3 1175.4 1236.8
1352.4 1516.6 1712.4 1926.2 2145.9 2376 2595 2779.2 2952.4 3141.7
3371.7 3601.8 3811.1 3999.2 4217.6 4490.9 4917.4 5614 6674.3 7717.9
7699.2 5684.4 2894.2 1366.7 632 216.5 0
1592.8 1489.4 1400.3 1317.5 1241.9 1188.3 1168.3 1172.2 1192.8 1238.1
1320.1 1446.1 1614.8 1795.7 1986.3 2211.2 2472.9 2746.2 2987.9 3238
3479.6 3749.1 4033.4 4303.5 4605.9 4987.2 5524.1 6315.1 7578.3 9170.5
9742.4 7605.5 4941.9 2536.2 1098.5 341.8 0
1592.8 1488.1 1406.1 1323.4 1249.1 1192.8 1170.2 1175.4 1195.4 1239.4
1313 1435.8 1598 1776.3 1962.4 2182.1 2446.4 2724.3 2978.9 3240.6
3489.3 3758.1 4042.5 4327.4 4644.1 5037.6 5573.9 6354.5 7579.6 9136.2
9737.8 7719.8 4920.6 2496.8 1074.6 329.5 0
1592.8 1501.7 1427.4 1358.9 1294.3 1242.6 1216.1 1211.6 1231 1270.4
1333.7 1431.3 1555.3 1704.6 1889.4 2100.1 2374 2681 3016.3 3373
3731.7 4084.5 4417.2 4741 5083.4 5469.9 5906 6444.3 7134.4 7787.7
7387.7 5193.9 2226.1 708.9 255.9 62.7 0
1592.8 1518.5 1459.7 1409.3 1361.5 1319.5 1292.3 1279.4 1287.8 1322.1
1377.6 1450 1545.6 1678.8 1860.3 2090.4 2365.6 2682.3 3026 3376.3
3709.7 4028.2 4331.3 4623.4 4886.4 5115.8 5296 5397.5 5313.5 4677.7
2973.7 1040.3 408.4 234.6 116.3 40.1 0
1592.8 1541.8 1502.4 1468.8 1439 1410 1391.9 1386 1391.9 1414.5
1452.6 1506.9 1587.6 1711.7 1877.1 2087.1 2341.1 2628 2920.7 3206.3
3469.3 3729.7 3945.5 4136.8 4277 4346.8 4321 4117.4 3559.8 2398
991.9 425.8 291.4 204.8 131.2 56.9 0
1592.8 1564.4 1545.6 1532.1 1519.2 1509.5 1507.5 1515.9 1533.4 1565
1607 1662.6 1738.2 1852.6 1999.3 2192.5 2430.3 2698.4 2979.5 3271.6
3568.2 3860.9 4132.3 4366.2 4551.6 4624 4483.8 3943.6 2796 1261.3
522.8 334.7 237.1 162.2 106 48.5 0
1592.8 1597.3 1599.9 1607 1614.8 1626.4 1643.9 1673.6 1714.3 1766
1832.5 1914 2027 2184.7 2390.8 2640.9 2923.9 3223.8 3535.2 3847.3
4156.8 4460.5 4746.1 4941.9 4980.1 4775.9 4233.7 3275.5 1895.2 710.1
367 253.9 175.8 108.6 64.6 23.3 0
1592.8 1606.4 1618 1637.4 1654.2 1674.2 1701.4 1734.3 1780.2 1835.8
1902.3 1988.9 2103.3 2253.9 2436.1 2648.7 2881.9 3126.2 3379.5 3627.6
3864.8 4100 4299.6 4413.4 4364.3 4093.5 3548.1 2706.2 1542.4 584.8
312.1 212.6 147.3 88.5 48.5 13.6 0
1592.8 1616.7 1640.6 1666.5 1694.9 1719.5 1753.1 1791.2 1831.3 1884.9
1944.3 2011.5 2098.8 2208 2335.3 2478.1 2633.8 2794.1 2958.2 3113.3
3258.7 3376.3 3437 3387.9 3188.9 2809.6 2285.5 1655.5 940.2 431.6
263 186.1 131.8 85.9 51 17.4 0
1592.8 1629 1671 1714.3 1751.8 1780.9 1812.5 1837.1 1855.8 1873.9
1886.8 1896.5 1905.6 1910.1 1903 1871.3 1813.2 1742.7 1673.6 1572.1
1406.1 1193.5 988.6 818.1 678.5 568 482 414.8 358 309.5
260.4 217.8 177.1 132.5 84.6 31 0
1592.8 1647.1 1700.7 1753.1 1788.6 1811.9 1824.1 1828.7 1819 1802.2
1777.6 1741.4 1682.6 1606.4 1510.8 1404.8 1301.4 1202.5 1105 1006.7
907.2 816.8 739.2 663 596.4 538.3 489.8 447.8 407.1 366.4
318.6 272.7 219.7 164.1 96.3 38.1 0
1592.8 1662.6 1729.8 1777.6 1807.3 1817 1811.2 1800.9 1777 1742.7
1686.5 1598.6 1497.8 1401.6 1327.2 1265.9 1197.4 1118.5 1037.8 962.2
900.8 867.8 820 754.1 691.4 634.5 577 520.8 471.1 423.2
368.3 308.2 238.4 168.7 98.2 47.2 0
1592.8 1675.5 1747.3 1791.8 1808 1802.8 1793.1 1771.2 1731.7 1670.4
1588.9 1502.4 1424.2 1355.7 1290.4 1226.4 1158.6 1086.9 1024.2 977
962.8 958.9 926 871.7 812.9 752.8 680.4 609.3 543.4 487.9
433.6 373.5 314 242.3 169.3 87.9 0
1592.8 1689.1 1762.8 1802.2 1805.4 1791.8 1774.4 1740.8 1680.1 1605.7
1539.2 1484.3 1425.5 1357 1280.7 1205.8 1127.6 1053.9 986.1 947.3
934.4 917.6 897.5 863.3 803.8 744.4 692.7 644.9 608 567.3
516.3 462 403.2 334.1 261.7 155.7 0
1592.8 1697.5 1770.5 1799.6 1796.4 1776.3 1749.2 1702.7 1633.5 1571.5
1528.2 1486.2 1433.9 1366 1283.3 1188.3 1094.6 1006.1 928.6 894.3
858.1 833.6 804.5 742.5 681.1 633.9 594.5 566 543.4 507.9
473 420 360.6 302.4 233.9 138.9 0
1592.8 1700.7 1777.6 1802.2 1791.8 1770.5 1736.3 1676.2 1609 1559.2
1522.4 1484.3 1435.2 1372.5 1285.2 1178 1059.7 953.8 871.7 831
785.7 745 687.5 619 566.7 526.6 495 468.5 440 407.1
382.5 331.5 270.1 221 169.9 85.3 0
1592.8 1710.4 1782.8 1803.5 1792.5 1767.9 1725.9 1665.2 1598 1551.5
1516.6 1474.6 1428.7 1361.5 1274.9 1168.3 1046.8 927.3 838.1 778
717.9 674 611.9 560.9 511.8 473.6 443.3 419.4 399.3 376.7
398 330.2 252 192.6 142.8 59.4 0
1592.8 1709.8 1784.1 1805.4 1793.8 1766.6 1729.2 1665.8 1596.7 1552.8
1516.6 1476.5 1431.9 1366.7 1282 1174.7 1052.6 930.5 835.5 772.2
712.1 666.2 605.5 553.1 504 465.2 434.9 411.6 394.2 371.5
411 304.3 241 193.9 144.1 59.4 0
